Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert® XDU Coolant Distribution Units

Designed to support liquid cooling within high density environments, the Liebert® XDU Coolant Distribution Units are suitable for chip & rear door cooling applications that offer easy, cost-effective deployment in any data center. The Liebert XDU family offers multiple system designs that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Retail and Wholesale

As data centers adopt liquid cooling, fitting in new cooling distribution infrastructure can be a real challenge. From hyperscale and colocation environments to edge applications, the Vertiv™ XDU simplifies your work with the flexibility to support rear door heat exchangers or direct contact liquid cooling. The Vertiv XDU’s compact footprint allows for end of row or perimeter placement. However, and wherever you incorporate the Vertiv XDU, you can easily distribute coolant to efficiently manage power-dense hot spots liquid to liquid up to 450 kW or 1,368 KW. Compact footprint for deployment flexibility within the row or perimeter; Efficient Cooling Distribution to manage power-dense hot spots and up to 450 kW or 1,368 kW; Precise Temperature Control to eliminate thermal shock for server CPU and GPUs; Redundant Pumps and Dual Power Feeds for optimizing reliable operation; Remote Monitoring available through communications with HTTP, SNMP, RS-485 Modbus, Modbus IP.

Model Specifications Overview
Liebert® XDU450 Coolant Distribution Unit
453 kW at 7.2 °F (4.0 °C)   N/A   1900 mm   600 mm   1043 mm   385 kgs  
Liebert® XDU1350 Coolant Distribution Unit
1368 kW at 7.2°F (4°C)   N/A   2070 mm   900 mm   1242 mm   1509 kgs  

Benefits

Achieve incredible efficiency in high-density environments
Protects secondary liquid network with strict conformance to wetted material compatibility
Intuitively designed for ease of deployment
Accommodates any facility design and with multiple cooling configurations
Robust design with confidence inspiring redundancy options including teaming for the most demanding applications
Integrated controller designed from the ground up to be easy to deploy and supports leak detection
Flexible support services available for installation and maintenance with same day options

Features

Compact footprint allows for in-row deployments
Top or bottom liquid supply & return connections
Integrated 50 micron filter
Large 7”responsive color touch screen display
Precise Temperature Control to eliminate thermal shock for server CPU and GPUs
Intelligent flow monitoring with alarm features
Closed-loop pipe design with integrated leak detection
Easily accessible fill port and drain locations
Innovative Stainless-Steel Design and Hygienic Couplings help ensure Secondary Fluid Network integrity

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location